(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○HQ "for Finishing" (Part Numbers)

Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○HQ "for Finishing"
  • Volume Discount

[Specifications]
· Shape: D (55° Diamond)
· Number of Usable Corners: 4
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Intermediate Cutting

Part Number

Configured Part Number is shown.

Part Number
DNMG110402HQ-CA515
DNMG110402HQ-CA525
DNMG110402HQ-CA5515
DNMG110402HQ-TN60
DNMG110404HQ-CA515
DNMG110404HQ-CA525
DNMG110404HQ-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.20.2CA515
10 Piece(s)Available

10 Days or more

Steel0.20.2CA525
10 Piece(s)Available

8 Days or more

Steel0.20.2CA5515
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support