(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PQ "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PQ for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

DNMG150408PQ-CA525

Part Number
DNMG150408PQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.8 0.8
Material CA525

Please check the type/dimensions/specifications of the part DNMG150408PQ-CA525 in the Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PQ "for Finishing to Intermediate Cutting" series.

Additional Products in this Category

Tech Support