(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○GP "for Finishing"

Turning Insert Diamond 55°, Negative, with Hole, DNMG11○○GP "for Finishing"
  • Volume Discount

[Specifications]
· Shape: D (55° Diamond)
· Number of Usable Corners: 4
· Rake Angle: Negative
· Handedness: No Handedness
[Applications]
· Machining Applications: For O.D., I.D.
· Breaker Applications: Finishing

Part Number

Configured Part Number is shown.

Part Number
DNMG110404GP-CA515
DNMG110404GP-CA525
DNMG110404GP-TN60
DNMG110408GP-CA515
DNMG110408GP-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Finish Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support