(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNGG0904○○R/L-S "for Finishing" (Part Numbers)

Turning Insert Diamond 80°, Negative, with Hole, CNGG0904○○R/L-S "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNGG0904○○R/L-S for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNGG090402L-S-TN60
CNGG090402R-S-TN60
CNGG090404R-S-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand Nose R
10 Piece(s)Available

11 Days or more

Left-hand0.20.2
10 Piece(s)Available

11 Days or more

Right-hand0.20.2
10 Piece(s)Available

8 Days or more

Right-hand0.40.4

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel / Stainless Steel / Cast Iron Breaker Application Finish Rake Angle Negative
Material TN60

Additional Products in this Category

Tech Support