(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XP "for Finishing" for Mild Steel

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XP "for Finishing" for Mild Steel
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XP for Finishing for Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120404XP-CA515
CNMG120404XP-CA525
CNMG120408XP-CA515
CNMG120408XP-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

10 Days or more

0.40.4CA515
10 Piece(s)Available

10 Days or more

0.40.4CA525
10 Piece(s)Available

10 Days or more

0.80.8CA515
10 Piece(s)Available

10 Days or more

0.80.8CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Finish Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support