(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PH "for Rough Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PH "for Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PH for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG160608PH-CA515
CNMG160608PH-CA525
CNMG160612PH-CA4515
CNMG160612PH-CA515
CNMG160616PH-CA4515
CNMG160616PH-CA515
CNMG160616PH-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Cast Iron1.61.6CA4515
10 Piece(s)Available

11 Days or more

Steel1.61.6CA515
10 Piece(s)Available

11 Days or more

Steel1.61.6CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support