(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○ "for Rough Cutting" (Part Numbers)

Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○ "for Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG19○○ for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG190612-CA4515
CNMG190612-CA515
CNMG190616-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.61.6CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support