(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○ "for Rough Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○ "for Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○ for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

CNMG120404-CA5515

  • Order Qty.

    Minimum order quantity is 10.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ShapeC (80° Diamond-Shape)UseOuter Diameter/Inner Diameter
No. of Usable Corners4Work MaterialSteel
Breaker ApplicationMedium grindingRake AngleNegative
Preferred HandNo-handNose R0.4
0.4MaterialCA5515
Part Number
CNMG120404-CA5515
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R 0.4 0.4
Material CA5515

Please check the type/dimensions/specifications of the part CNMG120404-CA5515 in the Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○ "for Rough Cutting" series.

Additional Products in this Category

Tech Support