(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Eccentric New Power Pliers (Part Numbers)

Eccentric New Power Pliers
  • Volume Discount

•Overall Length : 167~213
•Iron Wire Cutting Capacity : 1.6~2.2
For complete product overview and details on Eccentric New Power Pliers, see the sections below:

Part Number

Configured Part Number is shown.

PW-104DG

Part Number
PW-104DG
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Iron Wire Cutting Capacity
(mmφ)
Copper Wire Cutting Capacity
(mmφ)
VA Wire (VVF) Cutting Capacity
(mmφ)
Soft Iron Wire Cutting Performance
(φ/mm)
Head width
(mm)
Head thickness
(mm)
Handle Width
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
1 Piece(s)Available

8 Days or more

2132.242.0×33.2271454383554952269110548

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Spring NA
Strand Wire Cutting Capacity(mmφ) 8 Stainless Steel Cutting Capacity(mmφ) 2 Single Product/Set Classification Single Item
Main body: option Main Body

Please check the type/dimensions/specifications of the part PW-104DG in the Eccentric New Power Pliers series.

Products like this...

Part Number
PW-103DG
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Iron Wire Cutting Capacity
(mmφ)
Copper Wire Cutting Capacity
(mmφ)
VA Wire (VVF) Cutting Capacity
(mmφ)
Soft Iron Wire Cutting Performance
(φ/mm)
Head width
(mm)
Head thickness
(mm)
Handle Width
(mm)
Tip Length
(mm)
Weight
(g)
JAN code
1 Piece(s)Available

8 Days or more

19023.61.6×32.6251352332754952269110531

Additional Products in this Category

Tech Support