(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers - Long-Nose, Mini, Cushion Grip, RN-125

Pliers - Long-Nose, Mini, Cushion Grip, RN-125
  • Volume Discount

•Overall Length : 144~144
For complete product overview and details on Mini Needle Nose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

RN-125

Part Number
RN-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 144
Spring Available Copper Wire Cutting Capacity(mmφ) 2 Strand Wire Cutting Capacity(mmφ) 2
Stainless Steel Cutting Capacity(mmφ) 0.9 Single Product/Set Classification Single Item Soft Iron Wire Cutting Performance(φ/mm) 1.6
Head width(mm) 13 Head thickness(mm) 8 Handle Width(mm) 50
Tip Length(mm) 40 Main body: option Main Body Weight(g) 70
JAN code 4952269401066

Please check the type/dimensions/specifications of the part RN-125 in the Pliers - Long-Nose, Mini, Cushion Grip, RN-125 series.

Additional Products in this Category

Tech Support