(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reversible Gear Wrench

Reversible Gear Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Reversible Gear Wrench, see the sections below:

Part Number

Configured Part Number is shown.

34610

Part Number
34610
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 159 Offset Angle(°) 15 Two-sided Width Size(mm) 10
Single Item / Set Single Item JAN Code 4712818995541 Specifications Satin plated finish
Features Since it has a switching lever, the wrench need not be removed even when tightening a long bolt. Notes Gear wrench adapter cannot be used.

Additional Products in this Category

Tech Support