(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench Set (9 pcs. Set) 30729

Combination Wrench Set (9 pcs. Set) 30729
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product
For complete product overview and details on Combination Wrench Set (9 pcs. Set) 30729, see the sections below:

Part Number

Configured Part Number is shown.

30729

Part Number
30729
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 225 / 160 / 140 / 170 / 191 / 248 / 150 / 166 / 178 Offset Angle(°) 15 Two-sided Width Size(mm) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 8 / 9
Single Item / Set Set Product Set Contents (Items) 9 JAN Code 4712818991574
Specifications Mirror Finish Components of Set / Accessories 8、9、10、11、12、13、14、17、19

Please check the type/dimensions/specifications of the part 30729 in the Combination Wrench Set (9 pcs. Set) 30729 series.

Additional Products in this Category

Tech Support