(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Combination Wrench Set (11 pcs. Set) 30711

Combination Wrench Set (11 pcs. Set) 30711
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Set Product
For complete product overview and details on Combination Wrench Set (11 pcs. Set) 30711, see the sections below:

Part Number

Configured Part Number is shown.

30711

Part Number
30711
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 225 / 160 / 140 / 170 / 197 / 191 / 248 / 150 / 166 / 178 / 293 Offset Angle(°) 15 Two-sided Width Size(mm) 10 / 11 / 12 / 13 / 14 / 15 / 17 / 19 / 22 / 8 / 9
Single Item / Set Set Product Set Contents (Items) 11 JAN Code 4712818991475
Specifications Mirror Finish Components of Set / Accessories Combination wrench (mm) : 8/9/10/11/12/13/14/15/17/19/22

Please check the type/dimensions/specifications of the part 30711 in the Combination Wrench Set (11 pcs. Set) 30711 series.

Additional Products in this Category

Tech Support