(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Washing Bottle Colorful Varie Large Mouth

Washing Bottle Colorful Varie Large Mouth
  • Volume Discount

• Product Model: Washing Bottle
• Feature: Chemicals can be identified by the cap color. An integrally molded lid and nozzle prevent liquid leakage.
• Material: PE (polyethylene)
• Amount Of Content: 1 pc.

Part Number

Configured Part Number is shown.

4-5668-02

Part Number
4-5668-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Product Type Washing bottle Capacity 500ml Manufacturer Product Name Wash Bottle Colorful Varie Wide Mouth Red 500 ml
JAN Code 4562108512978 Collar Red One Gradation(ml) 50
Features Chemicals can be identified by the cap color. An integrally molded lid and nozzle prevent liquid leakage. Material PE (polyethylene) Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 4-5668-02 in the Washing Bottle Colorful Varie Large Mouth series.

Additional Products in this Category

Tech Support