(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HiBessel Container

Part Number

Configured Part Number is shown.

4-5307-04

Part Number
4-5307-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
1 Piece(s)

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type PE (polyethylene) container Shape Round Capacity 1200mL
Height(mm) 130 Mouth Inner Diam.(φ mm) φ110 Outer Diameter(φ mm) φ124
Model number No.1100 Manufacturer Product Name HiBessel Container No.1100 Material Main Body / HDPE (High Density Polyethylene), Cap/PP (Polypropylene), Inner Lid / LDP (Low Density Polyethylene)
Footnotes Not marked with a scale. Features Has robust opening strong against distortion and excellent airtightness. Has rib on circumference of cap top surface and can be stacked. Quantity 1 pc.

Please check the type/dimensions/specifications of the part 4-5307-04 in the HiBessel Container series.

Additional Products in this Category

Tech Support