(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R Type Tip【10-100 Pieces Per Package】

R Type Tip
  • Volume Discount

•Product Model: Welding Torch Parts
•Feature: Ideal for relatively frequent work involving high continuity. Suitable not only for 1.25 kg to 20 kg winding wire, but also for larger radius wires such as pack winding. Handles not only iron but also stainless steel and brazed wire.
•Application: Robot, automated machine, jig, small current to large current hand welding
•Thickness; Material: Thin plate to thick plate, stainless steel, soft steel
•Compatible Wire (mm): Solid /FCW

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TET00959/BOX
TET01297
TET01297/BOX
TET12003
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Welding rod, wire diameter
(mm)
Hole Diameter
(mm)
Note Engraved

100 Pieces Per Package

1 Pack(s)

Quote

0.90.91 box/100 pieces-

10 Pieces Per Package

1 Pack(s)

Quote

1.21.3-PRs 1.2

100 Pieces Per Package

1 Pack(s)

Quote

1.21.31 box/100 piecesPRs 1.2

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.21.35-R1.2

Loading...

  1. 1

Basic Information

Product Type Welding torch components L Overall Length(mm) 45 Features Ideal for relatively frequent work involving high continuity. Suitable not only for 1.25 kg to 20 kg winding wire, but also for larger radius wires such as pack winding. Handles not only iron but also stainless steel and brazed wire.
Application Robot, automated machine, jig, small current to large current hand welding Thickness; Material Thin plate to thick plate, stainless steel, soft steel Applicable Wire(mm) Solid /FCW

Additional Products in this Category

Tech Support