(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Electronic Balance For Analysis HR-AZ Series / HR-A Series

Electronic Balance For Analysis HR-AZ Series / HR-A Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Electronic Balance For Analysis HR-AZ Series / HR-A Series
  • Electronic Balance For Analysis HR-AZ Series / HR-A Series
  • Volume Discount

B5 size electronic balance that is compact and easy to handle.
[Features]
· Rotary sliding door lets you open and close the wind guard without taking up extra space
・ RS-232C interface (D-Sub9P male) standard equipment
・ Sum, average, maximum / minimum, standard deviation, etc.
・ With password function
· Quick USB (sold separately: FXi-02-JA) can be used to send weight values to a computer
・ Large windshield with antistatic treatment, removable
・ Built-in battery: Can be built into the balance body and can be used in places without a power supply (Sold separately: FXi-09-JA)
・ High-speed response approx. 2 seconds (when set to FAST). Equipped with C-SHS (Compact-Super Hybrid Sensor) for high-speed response and high-speed stability.
・ Ethernet interface: By using the FXi-08-JA, it is possible to perform two-way communication with a personal computer on the LAN and import the data of multiple balances into a single personal computer
· Weighing modes include g, mg, quantity, %, carat and momme
・ Specific gravity can be measured by using AD-1654
・ Comparator display with buzzer (volume approx. 40 dB (measured 1 m in front of the main unit))
[Applications]
・ Ideal for development and analysis of chemistry, medicine, etc., and production lines related to medicine and food

PDF

Part Number

Configured Part Number is shown.

HR-100AZ

 
Part Number
HR-100AZ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 102
Minimum Display(g) 0.0001 Countable Minimum Single Weight(g) 0.0001 Measurement Plate Shape Round Countersunk Head
Dry Cell Battery Compatible None PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 90
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function None Specification details Percent mode (Minimum 100% mass: 10.0 mg) / (Percent minimum display: 0.01%, 0.1%, 1% (automatic switching based on 100% mass))
External dimension (W)(mm) 198 External dimensions (D)(mm) 294 External dimensions (H)(mm) 315
PC Connection-Compatible Optional Items Quick USB (Optional: FXi-02-JA) Weight(kg) Built-In Counterweight Type: Approx. 3.9 kg, Standard Type: Approx. 3.5 kg Power Supply AC Adapter (TB248), Input: 100 VAC (+10%, -15%) 50 Hz/60 Hz, Power Consumption: Approx. 11 VA (AC Adapter Included)
Features Possesses a function for statistics calculations, such as for totals, averages, maximums and minimums, and standard deviations; it is equipped with RS-232C standards and comes with a comparator display and buzzer

Please check the type/dimensions/specifications of the part HR-100AZ in the Electronic Balance For Analysis HR-AZ Series / HR-A Series series.

Additional Products in this Category

Tech Support