(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Ball-End Mill (DLC Coating) ALB225-DLC

Aluminum Ball-End Mill (DLC Coating) ALB225-DLC
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: DLC
•Work Material: Aluminum
•R Precision (µm): 0.01~-0.01

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ALB225-DLC-R0.3-0.45-3
ALB225-DLC-R0.4-0.6-4
ALB225-DLC-R0.5-0.75-5
ALB225-DLC-R0.5-0.75-10
ALB225-DLC-R0.5-2
ALB225-DLC-R0.75-1.1-7.5
ALB225-DLC-R0.75-1.1-15
ALB225-DLC-R0.75-3
ALB225-DLC-R1-1.5-10
ALB225-DLC-R1-1.5-20
ALB225-DLC-R1-4
ALB225-DLC-R1.5-2.5-15
ALB225-DLC-R1.5-2.5-30
ALB225-DLC-R1.5-6
ALB225-DLC-R2-3-20
ALB225-DLC-R2-3-40
ALB225-DLC-R2-8
ALB225-DLC-R2.5-3.5-25
ALB225-DLC-R2.5-3.5-50
ALB225-DLC-R2.5-10
ALB225-DLC-R3-6-30
ALB225-DLC-R3-6-60
ALB225-DLC-R3-12
ALB225-DLC-R4-16
ALB225-DLC-R5-20
ALB225-DLC-R6-24
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Manufacturer Code (D) Blade Diameter
(mm)
(d2) Neck Diameter
(mm)
1 Piece(s)Available

12 Days or more

0.30.45603401-00668-030010.60.56
1 Piece(s)Available

8 Days or more

0.40.6604401-00668-040010.80.76
1 Piece(s)Available

8 Days or more

0.50.75605401-00668-0501110.95
1 Piece(s)Available

8 Days or more

0.50.756010401-00668-0501310.95
1 Piece(s)Available

8 Days or more

0.5260-401-00668-050011-
1 Piece(s)Available

8 Days or more

0.751.1607.5401-00668-075111.51.45
1 Piece(s)Available

8 Days or more

0.751.16015401-00668-075131.51.45
1 Piece(s)Available

10 Days or more

0.75360-401-00668-075011.5-
1 Piece(s)Available

8 Days or more

11.56010401-00668-1001121.94
1 Piece(s)Available

8 Days or more

11.56020401-00668-1001321.94
1 Piece(s)Available

8 Days or more

1460-401-00668-100012-
1 Piece(s)Available

8 Days or more

1.52.56015601-00668-1501132.85
1 Piece(s)Available

8 Days or more

1.52.57030601-00668-1501332.85
1 Piece(s)Available

8 Days or more

1.5660-601-00668-150013-
1 Piece(s)Available

8 Days or more

238020601-00668-2001143.8
1 Piece(s)Available

8 Days or more

239040601-00668-2001343.8
1 Piece(s)Available

8 Days or more

2870-601-00668-200014-
1 Piece(s)Available

8 Days or more

2.53.58025601-00668-2501154.8
1 Piece(s)Available

8 Days or more

2.53.510050601-00668-2501354.8
1 Piece(s)Available

8 Days or more

2.51080-601-00668-250015-
1 Piece(s)Available

8 Days or more

369030601-00668-3001165.8
1 Piece(s)Available

8 Days or more

3612060601-00668-3001365.8
1 Piece(s)Available

8 Days or more

31290-601-00668-300016-
1 Piece(s)Available

10 Days or more

41690-801-00668-400018-
1 Piece(s)Available

8 Days or more

520100-1001-00668-5000110-
1 Piece(s)Available

8 Days or more

624110-1201-00668-6000112-

Loading...

  1. 1

Basic Information

Model Ball Work Material Aluminum Number of Flutes(sheet) 2
Coating DLC R Precision(µm) 0.01~-0.01 Processing Applications Curved surface / Side / Engraving / R Groove
With/Without Torsion Available

Additional Products in this Category

Tech Support