(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Single Pass

Single Pass
  • Volume Discount

[Features]
· One end of the leg is needle-shaped.
· Scribing on stepped areas is also possible.
· Scribes using the needle tips of the caliper.

Part Number

Configured Part Number is shown.

73250

Part Number
73250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Compass Single Item / Set Single Item Compass Circle Diameter(mm) 150
Material (Body) Carbon tool steel Application As a scribing tool.

Please check the type/dimensions/specifications of the part 73250 in the Single Pass series.

Additional Products in this Category

Tech Support