(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gauge Block - Joint Gap Measurement Gauge, Steel, 97788

Gauge Block - Joint Gap Measurement Gauge, Steel, 97788
  • Volume Discount

[Features]
· Measuring joint/connection misalignment (misalignment of the diaphragm and flange).

PDF

Part Number

Configured Part Number is shown.

97788

 
Part Number
97788
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Mass(g) 630 Material Details Stainless Steel
Set Contents (1) Bevel Angle Measurement Gage: 9 Piece Set (30° to 50°) Every 2.5° Set Contents (2) Route Gap Measurement Gauge 9 Set (4-12 mm) Set Contents (3) Welding gauge A
Set Contents (4) Taper Gauge No.700 A 1-15 mm Set Contents (5) Undercut Gauge Set Contents (6) Joint error measurement gauge
Set Contents (7) Flange Bend/Slope Measurement Gauge

Please check the type/dimensions/specifications of the part 97788 in the Gauge Block - Joint Gap Measurement Gauge, Steel, 97788 series.

Additional Products in this Category

Tech Support