(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Type Cordless Soldering Iron Kotelyzer Lead-Free Solder Compatible Replacement Iron Tip

Gas Type Cordless Soldering Iron Kotelyzer Lead-Free Solder Compatible Replacement Iron Tip
  • Volume Discount

Amount Of Content: 1 pc.
Mass: 6
Product Model: Tip for Soldering Iron
Support Lead-Free Soldering: ○
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer Lead-Free Solder Compatible Replacement Iron Tip see the sections below:

Part Number

Configured Part Number is shown.

Part Number
60-01-01
60-01-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type JAN Code Trusco Code Amount Of Content
1 Piece(s)Available

8 Days or more

Tip 1 mm4933505600023305-89481 pc.
1 Piece(s)Available

8 Days or more

Tip 2 mm 45° Angle4933505600047305-89561 pc.

Loading...

  1. 1

Basic Information

Product Type Trowel tips for Soldering Irons Lead-free solder compliant Y Mass(g) 6
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support