(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Gas Type Cordless Soldering Iron Kotelyzer Auto Mini Lead-Free Solder Compatible

Gas Type Cordless Soldering Iron Kotelyzer Auto Mini Lead-Free Solder Compatible
  • Volume Discount

Accessory Soldering Iron Tip: 91-01-01
Amount Of Content: 1 Set
Application: Electrical work wiring. Ship radio repair. Heat contraction tube shrinking.
Feature: Uses a piezoelectric type auto-ignition function. Can be used as a soldering iron/hot air blower.
Jan Code: 4933505941911
Mass: 66/set
Maximum Temperature (°C): 500 (Soldering Iron) / 650 (Hot Blow)
Overall Length: 208
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 14
Set Content: Hot Blow Tip (91-01-52), Soldering Iron Tip
Specification: Electric soldering iron, equivalent to 15 to 60 W
Support Lead-Free Soldering: ○
Time Of Continuous Use: 75
Trusco Code: 276-5110
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer Auto Mini Lead-Free Solder Compatible see the sections below:

Part Number

Configured Part Number is shown.

91A

Part Number
91A
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 Set

Loading...

  1. 1

Basic Information

Product Type Cordless Soldering Iron Lead-free solder compliant Y Maximum Temperature (°C) 500 (Soldering Iron) / 650 (Hot Blow)
Overall Length(mm) 208 Accessory soldering iron tip 91-01-01 Time of continuous use(Minute) 75
Quantity of Gas Filled(ml) 14 JAN Code 4933505941911 Trusco Code 276-5110
Mass(g) 66/set Features Uses a piezoelectric type auto-ignition function. Can be used as a soldering iron/hot air blower. Application Electrical work wiring. Ship radio repair. Heat contraction tube shrinking.
Specifications Electric soldering iron, equivalent to 15 to 60 W Set Content Hot Blow Tip (91-01-52), Soldering Iron Tip Amount Of Content 1 Set

Additional Products in this Category

Tech Support