(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Resin-Made Tool Box
•Mass (g): 2860
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 420X245X326
•Case Color: Red
Tool set and tool box only | Tool Box | Toolbox Type | Resin Tool Box | External Dimensions (Width x Depth x Height)(mm) | 420X245X326 |
---|---|---|---|---|---|
Color | Red | Mass(g) | 2860 | JAN Code | 4963189502641 |
Order Code | 402-8805 | Features | A three level expandable tool box. There is also a large free storage space in the upper level. | Main Body Material | Shock-resistant copolymer (PP) |
Medium Tray Material | Shock-resistant copolymer (PP) | Lid material | Shock-resistant copolymer (PP) | Partition material | Shock-resistant copolymer (PP) |
Material of Handle | Shock-resistant copolymer (PP) | Stopper material | ABS | Accessory | Partition Plate |
Please check the type/dimensions/specifications of the part NO8200 in the Trendy series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy