(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waist Luggage

Waist Luggage

Click this image to zoom it.

Move the mouse over the image to zoom

  • 75592
  • 75593
  • 75594
  • 75595
  • 75596
  • 75597
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Tool Holder / Bag
•Mass (g): 140
•Width (mm): 132
•JAN Code: 4969402755962

Part Number

Configured Part Number is shown.

75596

Part Number
75596
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 140
Width(mm) 132 Height(mm) 237 Depth(mm) 55
Belt Loop Width(mm) 45–60 JAN Code 4969402755962 Trusco Code 390-1084
Features Small parts case that provides functional enhancement. Made from aluminum so it won't twist. Comes with a carabiner.

Please check the type/dimensions/specifications of the part 75596 in the Waist Luggage series.

Additional Products in this Category

Tech Support