(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Socket Wrenches - T/L Type, Slide Handle, 915

Socket Wrenches - T/L Type, Slide Handle, 915
  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
For complete product overview and details on T Type Slide Handle, see the sections below:

PDF

Part Number

Configured Part Number is shown.

915

 
Part Number
915
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 12.7
Overall length (L dimension)(mm) 298 JAN Code 4000896046072 Trusco Code 439-6588
Mass(g) 382 Features Handle bar with sliding insertion head. Can be used as a T type or L type handle depending on positioning. Satin finished to prevent slippage in the hand due to oil.

Please check the type/dimensions/specifications of the part 915 in the Socket Wrenches - T/L Type, Slide Handle, 915 series.

Additional Products in this Category

Tech Support