(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Reversible Ratchet, 3/8" Drive, 8816P

Socket Wrenches - Reversible Ratchet, 3/8" Drive, 8816P
  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
For complete product overview and details on Ratchet Handle (Insertion Angle 9.5 mm), see the sections below:

PDF

Part Number

Configured Part Number is shown.

8816P

 
Part Number
8816P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 9.5
Overall length (L dimension)(mm) 199 The Number of Teeth(sheet) 30 JAN Code 4000896042203
Trusco Code 439-5549 Mass(g) 264 Features This is a standard type ratchet. The resin grip keeps the hand from slipping and makes it easy to apply gentle force. The gears still feel light even though they are structured to prioritize load bearing strength.

Please check the type/dimensions/specifications of the part 8816P in the Socket Wrenches - Reversible Ratchet, 3/8" Drive, 8816P series.

Additional Products in this Category

Tech Support