(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ratchet Handle - Insertion Angle 6.35 mm.

Ratchet Handle - Insertion Angle 6.35 mm.
  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
For complete product overview and details on Ratchet Handle (Insertion Angle 6.35 mm), see the sections below:

PDF

Part Number

Configured Part Number is shown.

863Q

 
Part Number
863Q
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 6.35
Overall length (L dimension)(mm) 100 The Number of Teeth(sheet) 20 JAN Code 4000896063482
Trusco Code 439-4763 Mass(g) 70 Features Ratchet handle in T shape. Attach the extension and use as a T handle tool. Or attach the tap holder and use as a tap holder with ratchet feature.

Please check the type/dimensions/specifications of the part 863Q in the Ratchet Handle - Insertion Angle 6.35 mm. series.

Additional Products in this Category

Tech Support