(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ratchet Handle (Insertion Angle 6.35 mm)

Part Number

Configured Part Number is shown.

863P

Part Number
863P
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 6.35
Overall length (L dimension)(mm) 115 The Number of Teeth(sheet) 20 JAN Code 4000896038558
Trusco Code 439-4747 Mass(g) 75 Features This is a standard type ratchet. The resin grip keeps the hand from slipping and makes it easy to apply gentle force. The gears still feel light even though they are structured to prioritize load bearing strength.

Please check the type/dimensions/specifications of the part 863P in the Ratchet Handle (Insertion Angle 6.35 mm) series.

Additional Products in this Category

Tech Support