(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket Wrenches - Extension Bar with Locking Ball, Chrome Plated

Square Socket Wrenches - Extension Bar with Locking Ball, Chrome Plated
  • Volume Discount

•Single Item / Set : Single Item Extension Bar
•Use : Manual Operation
•Drive (For Electric Drill, Shaft Dimension) (mm) : Concave/Convex 12.7, Concave/Convex 19.0, Concave/Convex 25.4, Concave/Convex 6.35, Concave/Convex 9.5
•Socket Shape : Joint Type
For complete product overview and details on Extension Bar, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1017-8
868
868-16
8821-12
917-5
918-23
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (mm) Overall length (L dimension)
(mm)
Details Type JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Concave/Convex 19.0200Insertion Angle 19.0 mm4000896002016439-2396685
1 Piece(s)Available

8 Days or more

Concave/Convex 6.35147Insertion Angle 6.35 mm4000896038794439-482855
1 Piece(s)Available

8 Days or more

Concave/Convex 6.35402Insertion Angle 6.35 mm4000896076727439-4836168
1 Piece(s)Available

12 Days or more

Concave/Convex 9.5304Insertion Angle 9.5 mm4000896042326439-5590238
1 Piece(s)Available

11 Days or more

Concave/Convex 12.7123Insertion Angle 12.7 mm4000896046386439-6677190
1 Piece(s)Available

8 Days or more

Concave/Convex 12.7575Insertion Angle 12.7 mm4000896046423439-6693800

Loading...

  1. 1

Basic Information

Set Product Single Item Extension Bar Application For handwork Socket shape Joint type
Features Socket extension tool. It fully uses the socket capability without rattling. Less susceptible to distortion and very durable.

Additional Products in this Category

Tech Support