(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Double Hex Type)

Part Number

Configured Part Number is shown.

 
Part Number
900TZ-19
900TZ-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

194000896045334439-6235169
1 Piece(s)Available

8 Days or more

244000896045389439-6260220

Loading...

  1. 1

Basic Information

Set Product Single Item Socket Application For handwork Insertion Angle (mm) 12.7
Overall length (L dimension)(mm) 85 Details Type Insertion Angle 12.7 mm Features Deep double hex (12 point) socket, ideal for bolts and nuts located in narrow spaces. Because of the traction profile, (structure that receives torque within the hex surface) the bolts and nuts can be worked on with precision. Knurling around the socket reduces slippage caused by the grease while handling.

Additional Products in this Category

Tech Support