(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 6-Point

Socket Wrenches - 6-Point
  • Volume Discount

A standard hex (6-point) socket. Because of the traction profile, (structure that receives torque within the hex surface) bolts and nuts can be worked on with precision. Knurling around the socket reduces slippage due to oil during handling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1000-30
1000-38
1000-42
1000-46
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

30554000896000692439-2175269
1 Piece(s)Available

8 Days or more

38654000896000760439-2221455
1 Piece(s)Available

8 Days or more

42704000896000791439-2248553
1 Piece(s)Available

10 Days or more

46734000896000807439-2256684

Loading...

  1. 1

Basic Information

Set Product Single Item Socket Application For handwork Insertion Angle (mm) 19
Socket shape 6 Sq. Details Type Insertion Angle 19.0 mm Features Standard 6-angle (6 point) socket. Acts precisely on the bolt nut due to the traction profile (mechanism where the torque acts directly on the inner surface of the hexagon). Knurling around the socket reduces slippage due to oil, etc. when rotating by hand.

Additional Products in this Category

Tech Support