(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket Wrench Set (Hex Type, Insertion Angle 12.7 mm)

Part Number

Configured Part Number is shown.

985

Part Number
985
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Set Product Application For handwork Insertion Angle (mm) 12.7
Socket shape Hex for Hexagon socket head bolt Set Content(Point) 12 JAN Code 4000896046768
Trusco Code 439-6766 Mass(g) 3,140/set Features Suitable for industrial machinery and automotive and construction equipment. Knurling round socket circumference reduces loss of grip due to oil when tightening by hand. Chrome vanadium with unique heat treatment technology gives a socket with extreme strength and grip that can stand up to heavy use.
Handle Contents Ratchet Handle (916SP), Extension Bar (123, 248 mm), T-Type Slide Handle (298 mm) Socket Contents(mm) Hexagon Socket: 5, 6, 8, 10, 12, 14, 17, 19

Please check the type/dimensions/specifications of the part 985 in the Hexagon Socket Wrench Set (Hex Type, Insertion Angle 12.7 mm) series.

Additional Products in this Category

Tech Support