(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model : Single Ended Box Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 11, 12, 13, 14, 17, 19, 19.1 mm, 21, 22, 23, 24, 26, 29, 32, 35, 36, 38, 41, 46, 50, 54 mm
•Single Item / Set : Single Item
For complete product overview and details on Single Opening Offset Wrench, see the sections below:
Model | Single-ended offset | Ratchet Mechanism | NA | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Single Item / Set | Single Item |
Please check the type/dimensions/specifications of the part L0624 in the Single Opening Offset Wrench series.
Part Number |
---|
L0620 |
L0623 |
L0630 |
L0632 |
L0636 |
L0637 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy