(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Installation Type Hot Air Heater

Installation Type Hot Air Heater

Click this image to zoom it.

Move the mouse over the image to zoom

  • PHS30N-2、PHS30-2
  • PHS100N-2
  • PHS25-2
  • Installation Type Hot Air Heater
  • PHS50N-2
  • Volume Discount

•Product Model: Hot Air Generator (Mountable)
•Temperature Range (°c): Normal Temperature~650
•Compatible Fan: PHB202H
•Feature: It is small and lightweight. Ideal for spot heating. It has CE marking.
•Application: Heating, Drying, Thermal Activation, Plastic Machining, Laminating, Shrinking, Thermal Softening, Sterilization, and Thawing.

Part Number

Configured Part Number is shown.

PHS25-2

Part Number
PHS25-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Product Type Hot Air Generator (installation type) Power Supply(V) Single-phase 200/230 Temperature Range(°C) Normal Temperature~650
Capacity(kW) 2.50(200V)/3.30(230V) Width(mm) 234 Depth(mm) 73
Height(mm) 80 Outlet Port Dia.(mm) 43 Compatible Fan PHB202H
Presence of a temperature adjustment function Available JAN Code 4949979560107 Trusco Code 334-2875
Mass(g) 500 Features It is small and lightweight. Ideal for spot heating. It has CE marking. Application Heating, Drying, Thermal Activation, Plastic Machining, Laminating, Shrinking, Thermal Softening, Sterilization, and Thawing.

Please check the type/dimensions/specifications of the part PHS25-2 in the Installation Type Hot Air Heater series.

Additional Products in this Category

Tech Support