(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Parts for Hot Air Processing Machine
•Insertion Diameter (mm): 32
•Outer Diameter of the air outlet (mm): 8
•JAN Code: 4949979560527
•Compatible Model: PHW1 Type, PHW7 Type
Part Number
Configured Part Number is shown.
NST
Product Type | Hot Air Processing Machine Parts | Compatible Model | PHW1 Type, PHW7 Type |
---|---|---|---|
Insertion Diameter(mm) | 32 | Outer diameter of the air outlet(mm) | 8 |
JAN Code | 4949979560527 | Trusco Code | 331-8249 |
Mass(g) | 40 | Application | For Plastic Welding. |
Product Type | Hot Air Processing Machine Parts | Compatible Model | PHW1 Type, PHW7 Type | Insertion Diameter(mm) | 32 |
---|---|---|---|---|---|
Outer diameter of the air outlet(mm) | 8 | JAN Code | 4949979560527 | Trusco Code | 331-8249 |
Mass(g) | 40 | Application | For Plastic Welding. |
Please check the type/dimensions/specifications of the part NST in the Handy Hot Air Blower - Standard Nozzle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy