(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handy Hot Air Blower

Handy Hot Air Blower

Click this image to zoom it.

Move the mouse over the image to zoom

  • PHW1-1、PHW1-2
  • PHW2
  • Volume Discount

•Product Model: Hot Air Processing Machine
•Temperature Range (°c): Normal Temperature~650
•Type: Standard Type
•Diameter (mm): 56
•Wind pressure (pa): 3000

Part Number

Configured Part Number is shown.

Part Number
PHW1-1
PHW1-2
PHW2
Part NumberMinimum order quantityVolume DiscountDays to Ship Power Supply
(V)
Overall Length
(mm)
Capacity
(kW)
Air Amount
(L/min)
Noise value
(dB)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

Single-phase 1003301.37230604949979560008334-29211200
1 Piece(s)Available

9 Days or more

Single-phase 2003301.37230604949979560015334-29301200
1 Piece(s)Available

11 Days or more

Single-phase 2003203.02500654949979560039334-29481400

Loading...

  1. 1

Basic Information

Product Type Hot Air Processing Machine Temperature Range(°C) Normal Temperature~650 Details Type Standard Type
Diameter(mm) 56 Wind pressure(Pa) 3000 Power Cord Length(m) 3
Features The use of the carbon brushless motor enables long-term operation. It has the double-insulation specification. It is a CE certified and PSE mark acquired product. Application Heating, Drying, Thermal Activation, Plastic Welding, Shrinking, Thermal Softening, Sterilization, and Thawing.

Additional Products in this Category

Tech Support