(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Tape 50 mm x 50 m

Part Number

Configured Part Number is shown.

6-4029-03

Part Number
6-4029-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 Roll

Loading...

  1. 1

Basic Information

Product Type Aluminum Tape/Foil Color Silver Width(mm) 50
Length(m) 50 Thickness(mm) 0.05 Type matting
Heat Resistant Temperature(°C) -5 to +50 Manufacturer Product Name Aluminum Tape AH-132 Manufacturer Model AH-132
Tape Thickness(mm) 0.05 Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part 6-4029-03 in the Aluminum Tape 50 mm x 50 m series.

Additional Products in this Category

Tech Support