(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chukoh Flow ® Adhesive Tape

Part Number

Configured Part Number is shown.

2-8309-01

Part Number
2-8309-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 Roll

Loading...

  1. 1

Basic Information

Product Type Laboratory Tape Color Ivory Width(mm) 50
Length(m) 10 Thickness(mm) 0.08 Heat Resistant Temperature(°C) Approx. 200 (surface: 260, adhesive surface: 200)
Manufacturer Product Name Adhesive Tape ASF-110 0.08x50 Features A tape based on PTFE skived tape which has been subjected to unique surface processing and coated with silicone pressure-sensitive adhesive. Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part 2-8309-01 in the Chukoh Flow ® Adhesive Tape series.

Additional Products in this Category

Tech Support