(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
It has a ring that prevents dripping and rolling. The cushion is useful in preventing breakage.
Part Number
Configured Part Number is shown.
6-231-11
Product Type | Volumetric Cylinder | Capacity(ml) | 1000 |
---|---|---|---|
Material | Hard Glass | One Gradation(ml) | 10 |
Height(mm) | 420±5 | Outer Diameter(φ mm) | 70 |
Volume tolerance(ml) | ±5.0 | Product Name | Volumetric Cylinder 1 L (Tempered Glass) |
Features | It has a ring that prevents dripping and rolling. The cushion is useful in preventing breakage. | Footnotes | Traceability and calibration certificates can be issued (additional fee). |
Accessory | Cushion | Contents | 1 pc. |
Product Type | Volumetric Cylinder | Capacity(ml) | 1000 | Material | Hard Glass |
---|---|---|---|---|---|
One Gradation(ml) | 10 | Height(mm) | 420±5 | Outer Diameter(φ mm) | 70 |
Volume tolerance(ml) | ±5.0 | Product Name | Volumetric Cylinder 1 L (Tempered Glass) | Features | It has a ring that prevents dripping and rolling. The cushion is useful in preventing breakage. |
Footnotes | Traceability and calibration certificates can be issued (additional fee). | Accessory | Cushion | Contents | 1 pc. |
Please check the type/dimensions/specifications of the part 6-231-11 in the Volumetric Cylinder Hard Glass Capacity (ml) 5–2000 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy