(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
• Product Model: Beaker and Measuring Cup
• Material: Stainless
• Material: SUS304
• Footnote: Size does not include the beaker opening.
• Amount Of Content: 1 pc.
Part Number
Configured Part Number is shown.
6-224-06
Product Type | Beaker/Measuring Cup | Capacity(ml) | 5000 |
---|---|---|---|
Material | Stainless Steel | One Gradation(ml) | 500 |
External Dimensions(mm) | φ180×216 | Specifications | With handle |
Handle Shape | Pipe (SUS304) | Product Name | Stainless Steel Beaker 5 L |
JAN Code | 4971547035007 | Material Details | SUS304 |
Footnotes | Size does not include the beaker opening. | Contents | 1 pc. |
Product Type | Beaker/Measuring Cup | Capacity(ml) | 5000 | Material | Stainless Steel |
---|---|---|---|---|---|
One Gradation(ml) | 500 | External Dimensions(mm) | φ180×216 | Specifications | With handle |
Handle Shape | Pipe (SUS304) | Product Name | Stainless Steel Beaker 5 L | JAN Code | 4971547035007 |
Material Details | SUS304 | Footnotes | Size does not include the beaker opening. | Contents | 1 pc. |
Please check the type/dimensions/specifications of the part 6-224-06 in the Stainless Steel Beaker Capacity (ml) 100–10000 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy