(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Scriber Gauge TVC-15ST/30ST

Scriber Gauge TVC-15ST/30ST
  • Volume Discount

•Minimum Read Value (mm): 0.1
•Instrumental Error (mm): ±0.1
•Material: Stainless Steel
•Accessory: Pencil Scribing Needle
•Feature: Equipped with a pencil sharpening blade with a carbide tip bit, can be utilized immediately.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TVC-15ST
TVC-30ST
Part NumberMinimum order quantityVolume DiscountDays to Ship Measuring Range
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

0–150240
1 Piece(s)Available

8 Days or more

0–300370

Loading...

  1. 1

Basic Information

Minimum Read Value(mm) 0.1 Instrumental Error(mm) ±0.1 Material Stainless Steel
Accessory Pencil Scribing Needle Features Equipped with a pencil sharpening blade with a carbide tip bit, can be utilized immediately. Application With a vernier scale as a base, it is gauge which can use the base edge of the scale for scribing constant widths either horizontally or in a perpendicular direction.

Additional Products in this Category

Tech Support