(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Wrap Capacity 200 ml/500 ml

Hand Wrap Capacity 200 ml/500 ml
  • Volume Discount

• Others: Option
• Main Body Material: PE (polyethylene)
• Tube Material: Denatured PTFE (Ethylene Tetrafluoride)
• Pump Material: Brass / nickel plating

Part Number

Configured Part Number is shown.

Part Number
1-4730-01
1-4730-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number Diameter×Total Height
(mm)
Features Amount Of Content
1 Piece(s)Available

Same day

Stock

200mlHand Wrap PH-2004560111757768PH-200φ85×108A fixed amount of liquid can be fed out by simply pushing the head lightly.1 pc.
1 Piece(s)Available

Same day

Stock

500mlHand Wrap PH-5004560111757775PH-500φ100×150A fixed amount of liquid can be fed out by simply pushing the head lightly. It uses a double saucer that prevents liquids from spilling and contaminating the surroundings.1 pc.

Loading...

  1. 1

Basic Information

Main Body Material PE (polyethylene) Tube Material Denatured PTFE (Ethylene Tetrafluoride) Pump Material Brass / nickel plating
Amount Of Content 1 pc.

Additional Products in this Category

Tech Support