(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Big Boy

Big Boy
  • Volume Discount

• Product Model: Fluororesin (PTFE) Container
• Shape: Round shape
• Application: For storing high purity reagents / ultra-pure water. With minimal aging, it can be stored for long periods.
• Footnote: SCC (washed with ultra-pure water and clean-packed) products are also available. See P.1878.
• Feature: Main body and cap are manufactured from highly-grade fluoropolymer with less ion elution than before. Ideal for storage of highly-pure or highly caustic chemicals. Highly smooth surface, penetration and absorption of liquid chemicals and g

Part Number

Configured Part Number is shown.

4-5342-05

Part Number
4-5342-05
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Product Type Fluorine Resin-Made Container Shape Round Capacity 100mL
Specifications Wide-mouthed 100 ml Full height(mm) 94 Body Diameter(φ mm) φ47
Mouth Inner Diam.(φ mm) φ27.9 Cap Outer Diameter(φ mm) φ40 Model number Wide-mouthed 100 ml
Manufacturer Product Name Big Boy Wide Mouth 100 ml JAN Code 4571110704424 Application For storing high purity reagents / ultra-pure water. With minimal aging, it can be stored for long periods.
Footnotes SCC (washed with ultra-pure water and clean-packed) products are also available. See P.1878. Features Main body and cap are manufactured from highly-grade fluoropolymer with less ion elution than before. Ideal for storage of highly-pure or highly caustic chemicals. Highly smooth surface, penetration and absorption of liquid chemicals and gas permeation is less. Excellent transparency and heat resistance (Max 210°C). With scale. Quantity 1 pc.

Please check the type/dimensions/specifications of the part 4-5342-05 in the Big Boy series.

Additional Products in this Category

Tech Support