(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Wrist Strap
•Specification: Others
•Color: Blue
•Band Material: Stainless Steel
•Size (mm): 28X40X14
Part Number
Configured Part Number is shown.
1-5249-01
Product Type | Wrist Strap | Specifications | Other | Color | Blue |
---|---|---|---|---|---|
Band Material | Stainless Steel | Band size(mm) | 140 | Size(mm) | 28X40X14 |
Product Name | Wrist Strap ML-300M Large A | Manufacturer Model Number | ML-300M Large A | JAN Code | 4562108501972 |
Weight(g) | Approximately 38 | Features | Cordless type stainless steel band wrist strap. Uses corona discharge to remove static electricity. | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy