(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

MaXMill HEC Cutter Body AHEC

MaXMill HEC Cutter Body AHEC
  • Volume Discount

[Specifications]
· Shape: Cutter
· Blade Tip Replacement Type End Mill
[Applications] Flat surfaces, grooves

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AHEC.80.R.10-11
AHEC.100.R.12-11
AHEC.125.R.16-11
AHEC.160.R.20-11
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Dimension φD
(mm)
n max
(min-1)
Dimensions h
(mm)
1 Piece(s)Available

8 Days or more

801027892005758800050
1 Piece(s)Available

8 Days or more

1001232892005978640050
1 Piece(s)Available

8 Days or more

1251640892006188510063
1 Piece(s)Available

8 Days or more

16020408920064100400063

Loading...

  1. 1

Basic Information

Processing Applications Plane / Groove Mounting Method Arbor Applicable Chip LNHX1106
Note 4

Additional Products in this Category

Tech Support