(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CERATIZIT HyperCoat Chip (Part Numbers)

CERATIZIT HyperCoat Chip
  • Volume Discount

[Specifications]
· Shape: Insert (for turning)
· Work Material: Steel, Stainless Steel, Cast Iron
[Application] Turning

PDF

Part Number

Configured Part Number is shown.

CNMG120408EN-M50-CTCP125

 
Part Number
CNMG120408EN-M50-CTCP125
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Turning Work Material Steel / Stainless Steel / Cast Iron
Rake Angle Negative Preferred Hand No-hand Nose R 0.8
Material type CTCP125 l 12.9 d 12.7
s 4.76 d1 5.16 Tool No. 8927044
Surface Treatment CVD Coating

Please check the type/dimensions/specifications of the part CNMG120408EN-M50-CTCP125 in the CERATIZIT HyperCoat Chip series.

Additional Products in this Category

Tech Support