(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bit Holder - Quick Release

Screwdriver Bit Holder - Quick Release
  • Volume Discount

•Tip Model : Adapter
•Single Item / Set : Single Item
For complete product overview and details on Bit Holder, see the sections below:

Part Number

Configured Part Number is shown.

053870

Part Number
053870
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Tip Type Adapter Shank diameter(mm) 6.35 Overall Length(mm) 77
Single Product Set Product Single Item Presence of magnet at the blade tip Available Whether there is a double-end function NA
Insertion Angle(mm) 6.35 JAN Code 4013288017574 Trusco Code 437-1453
Mass(g) 39.2 Features A universal bit holder. It has the "quick release chuck" function that allows the bit to be easily removed. Equipped with a built-in magnet ring.

Please check the type/dimensions/specifications of the part 053870 in the Screwdriver Bit Holder - Quick Release series.

Additional Products in this Category

Tech Support