(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Rebetter

Hand Rebetter
  • Volume Discount

The flagship hand riveter, featuring outstanding durability and ease-of-use. Attach the included long-nose pliers to enable riveting even in narrow grooves.

Part Number

Configured Part Number is shown.

HR-2448

Part Number
HR-2448
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Riveter Overall Length(mm) 270 Weight(g) 560
Operating jaw JS (Small) JAN Code 4989999081008 Trusco Code 217-0981
Accessory Long Nose Piece: 6 x 10 mm (Applicable Rivet Diameter 3.2 mm, 4 mm) Features The flagship hand riveter, featuring outstanding durability and ease-of-use. Attach the included long-nose pliers to enable riveting even in narrow grooves.

Please check the type/dimensions/specifications of the part HR-2448 in the Hand Rebetter series.

Additional Products in this Category

Tech Support