(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screwdriver (Torx Plus®)

Torque Screwdriver (Torx Plus®)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Driver Grip
  • Pistol Grip
  • Volume Discount

•Product Model: Preset
•Includes Rotary Slip Clutch Function: Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit.
•Application: For inspection and tightening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
028040
028042
028043
028044
028045
028046
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (mm) Details Type Set torque
(N・m)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

170Screwdriver grip0.64013288093387436-1920119
1 Piece(s)Available

8 Days or more

170Screwdriver grip1.24013288093431436-1946119
1 Piece(s)Available

8 Days or more

170Screwdriver grip1.44013288093400436-1954122
1 Piece(s)Available

8 Days or more

170Screwdriver grip2.04013288093417436-1962122
1 Piece(s)Available

11 Days or more

170Screwdriver grip3.04013288093424436-1971122
1 Piece(s)Available

8 Days or more

160Pistol grip5.04013288099136436-1989240

Loading...

  1. 1

Basic Information

Product Type Preset With or without idling function Available Load direction Right
Features Special grip design provides an easy grip and comfortable fit. Application For inspection and tightening. Tip Torx Plus [[(R)]]

Additional Products in this Category

Tech Support