(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Screwdriver (Hex Plus)

Torque Screwdriver (Hex Plus)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Driver Grip
  • Pistol Grip
  • Volume Discount

•Product Model: Preset
•Torque Precision: 10
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit. Wera's exclusive Hex-Plus surface contact structure enables long-time use of screws by not damaging the inner part of hex socket hole.

Part Number

Configured Part Number is shown.

Part Number
027911
027912
Part NumberMinimum order quantityVolume DiscountDays to Ship Opposite Side
(mm)
Set torque
(N・m)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

2.52.04013288096432436-1822124
1 Piece(s)Available

8 Days or more

3.03.04013288096449436-1831121

Loading...

  1. 1

Basic Information

Product Type Preset With or without idling function NA Torque Precision (±%) 10
Overall length (mm) 170 Load direction Right Details Type Screwdriver grip
Features Special grip design provides an easy grip and comfortable fit. Wera's exclusive Hex-Plus surface contact structure enables long-time use of screws by not damaging the inner part of hex socket hole. Application For inspection and tightening. Tip Hex Plus

Additional Products in this Category

Tech Support